Quick Search

CAT 315FL

CAT 315FL

Year
2017
Working hours
5,807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mülheim-kärlich
+49 2630941923
Show phone number
Basic information
BrandCAT 315FL
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberTDY10376
Unit NumberTDY10376
Catalog Number10116495
Year2017
Hours5,807 h
CountryGermany
LocationMülheim-Kärlich, Germany
Pricing
Price Excluding Tax75,343 USD
Tax (19%)14,315 USD
Price Including Tax89,659 USD
Details
Additional informationCUTTING WIDTH: 600 MM
ENGINEPOWER: 97 HP
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering