Quick Search

CAT 315FLCR

CAT 315FLCR

Year
2019
Working hours
3,067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Lexington, KY
+1 309 494 4357
Show phone number
Basic information
BrandCAT 315FLCR
Boyd Cat Company
CategoryCrawler Excavators
Serial NumberTDY12297
Unit NumberEQ00144372
Catalog Number10119102
Year2019
Hours3,067 h
CountryUnited States
LocationLexington, United States
Pricing
Price Excluding Tax105,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information315F L HEX
315F L HEX AM-N BCF1
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, STANDARD
BOOM, REACH 15'3" HD
CAB-ROPS,70/30 W/VANDAL G-BOSS
CAMERA REAR VIEW W/GRDRAIL
CHANGER, HAND CTRL 2-WAY
CIRCUIT, COMBINED
COMBINED CIR PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,850LBS
COVER, TANK STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRAME, BASE, LONG U/C
FRAME, SWING
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS, PLATFORM STD
HOOD, ENGINE
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
KEY
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/ PGQC
LINES-HP TCS PKG (9'10" STK)
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM TCS
LINES-PILOT, CL R-BOOM TCS
LINES-PILOT, INITIAL CIR. ATT
LINES-PILOT, PLATFORM TCS
LINES-QC PKG (9'10" STK)
LINES-QC, R9'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O EYE
MAT, FLOOR
MIRROR, CAB LEFT
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PLATFORM, STD
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT BELT, 2" RETRACTABLE
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TRACK, 20" TG W/RUBBER PAD
VALVE PKG, HYD TCS
VALVE, HYDRAULIC TCS
WINDOW, REAR, DUAL EXIT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering