Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 314ELCR
2014
11954 Hours
TRACTORS SINGAPORE LIMITED
Brand
CAT 314ELCR
Category
Crawler Excavators
Serial Number
DKD00475
Unit Number
DKD00475
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 314ELCR
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 314ELCR
Year
2014
Working hours
11,954 h
Print
Add to favorites
‹
›
×
Videos of CAT 314ELCR
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
TRACTORS SINGAPORE LIMITED
+65 66638853
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
CAT 314ELCR
TRACTORS SINGAPORE LIMITED - JURONG
Category
Crawler Excavators
Serial Number
DKD00475
Unit Number
DKD00475
Catalog Number
4904883
Year
2014
Hours
11,954 h
Country
Singapore
Location
Singapore
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Accessories
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
AIR CONDITIONER
AIR CONDITIONER
CARBODY, STANDARD
CARBODY, STANDARD
BOOM, 1 PIECE
BOOM, 1 PIECE
UNDERCARRIAGE, LONG
UNDERCARRIAGE, LONG
BEACON
BEACON
STICK, MEDIUM
STICK, MEDIUM
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
17
0
0
cleaning required
No
extra fuel tanks
No
s.o.s. taken
No
notes - general appearance
MACHINE IN GOOD CLEAN CONDITION.
bumper
Good
car body
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
MACHINE REPAINTED.
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
4
0
0
cab guards
No
rops
No
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
secondary exit
Good
swing brake
Good
gauges, operator station, console
10
4
0
back up alarm
No
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
diesel exhaust fluid (def) level
NA.
fuel level
1/4 TANK.
notes - gauges, operator station, console
IN GOOD CONDITION.
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
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
PINK.
notes - engine
AT 11,322 HOURS, ENGINE WAS REPLACED WITH NEW.
oil pressure (h/l/n)
NORMAL.
smoke (b/d/l/w)
NORMAL.
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Fair
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
2
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
beacon
Fair
lighting
Good
starter
Good
wiring
Fair
hydraulics
13
2
0
swing drive oil level
NORMAL.
boom cylinder
Good
RE-SEALED.
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Fair
hydraulic swivel
Fair
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex
Good
stick cylinder
Good
RE-SEALED.
swing gear
Good
swing motors
Good
tank
Good
travel motors
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
No
tilting ditch bucket
No
vibratory plate
No
boom
3
0
0
boom length (actual length)
4.65 M.
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
stick length
2.8 M.
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
3
3
0
quick coupler
No
bucket bottom
Fair
bucket linkage
Good
bucket mounts
Good
bucket sides
Fair
cutting edges
Fair
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Track Frame - Left
Good
Track Frame - Right
Good
final drives
2
0
0
housings
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
AT 11,322 HOURS, ENGINE WAS REPLACED WITH NEW. PM2000 WAS DONE. ECM WAS REPLACED.
comment 2
FAN COUPLING WAS REPLACED. BOOM & STICK CYLINDERS WERE RE-SEALED. BUCKET CYLINDER WAS RE-CHROMED
comment 3
& RE-SEALED.
comment 4
AT 11,954 HOURS, BODY PANELS WERE STRAIGHTENED & MACHINE REPAINTED.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA