Quick Search

CAT 308-07A

CAT 308-07A

Year
2020
Working hours
2,502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandCAT 308-07A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberGW801238
Unit NumberGW801238
Catalog Number10095634
Year2020
Hours2,502 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax73,983 USD
Tax (19%)14,057 USD
Price Including Tax88,040 USD
Details
Additional informationLENGTH OF STICK: 2200 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 80 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 75 %
UNDERCARRIAGE TRACK LINKS: 75 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering