Quick Search

CAT 323-07B

CAT 323-07B

Year
2019
Working hours
7,026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Irxleben
+49 3375903412
Show phone number
Basic information
BrandCAT 323-07B
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberRAZ10002
Unit NumberRAZ10002
Catalog Number10085039
Year2019
Hours7,026 h
CountryGermany
LocationIrxleben, Germany
Pricing
Price Excluding Tax122,860 USD
Tax (19%)23,343 USD
Price Including Tax146,204 USD
Details
Additional informationCUTTING WIDTH: 2000 MM
ENGINEPOWER: 165 HP
LENGTH OF STICK: 2900 MM
Online Owner's Manual
OPERATING WEIGHT: 25.5 T
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 30 %
UNDERCARRIAGE TRACK BUSHINGS: 30 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering