Quick Search

CAT 306-07A

CAT 306-07A

Year
2023
Working hours
145 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Illingen
+49 682540513
Show phone number
Basic information
BrandCAT 306-07A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial Number6W601368
Unit Number6W601368
Catalog Number10118748
Year2023
Hours145 h
CountryGermany
LocationIllingen, Germany
Pricing
Price Excluding Tax101,669 USD
Tax (19%)19,317 USD
Price Including Tax120,986 USD
Details
Additional informationBUCKET 2 CONDITION: 80 %
BUCKET 3 CONDITION: 80 %
CUTTING WIDTH BUCKET 3: 1500 MM
CUTTING WIDTH: 500 MM
CUTTING WIDTH: 800 MM
LENGTH OF STICK: 1980 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 80 %
TRACK SHOES (PADS) WIDE: 400 MM
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering