Quick Search

CAT 305E2

CAT 305E2

Year
2019
Working hours
535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Hope Mills, NC
+1 877 228 3519
Show phone number
Basic information
BrandCAT 305E2
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberH5M11486
Unit NumberOKL6709768
Catalog Number10111654
Year2019
Hours535 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax63,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Connectivity Source - Product LinkConnectivity Source - Product Link
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
StickStick
BeaconBeacon
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/2 tank
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodRed coolant
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • 78” wide dozer blade, has a couple of dents on the top
boom
300
  • Good
  • Good
  • Good
stick
300
  • GoodHave a little wear
  • Good
  • Good
bucket
510
  • YesHas a little wear between bucket pins and coupler
  • Cat
  • CAT manual
  • A419abc30039
  • 24”
  • FairHas some wear
  • GoodHas a little wear
  • Good
  • Good
  • Good
  • Good
undercarriage
600
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGELeft track has 60% life, right track has 75% life
CannonGood
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGETracks are 400mm wide
Notes - UNDERCARRIAGE 1Both tracks have some cuts in the tread
Notes - UNDERCARRIAGE 2Thickness left 54mm, right 56mm, tread depth left 18mm, right 21mm
SegmentsGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front..
Carrier Rollers Rear..
Idlers Front..
Links..
Pins & Bushings (External)..
Pins & Bushings (Internal)..
Segments..
Track Roller 1..
Track Roller 10..
Track Roller 11..
Track Roller 12..
Track Roller 2..
Track Roller 3..
Track Roller 4..
Track Roller 5..
Track Roller 6..
Track Roller 7..
Track Roller 8..
Track Roller 9..
Track Shoes (Width)..
final drives
200
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering