Quick Search

CAT 303.5E

CAT 303.5E

Year
2013
Working hours
1,040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
North Vancouver, BC
+1 866 467 9900
Show phone number
Basic information
BrandCAT 303.5E
Finning International
CategoryCrawler Excavators
Serial NumberRKY01649
Catalog Number10104736
Year2013
Hours1,040 h
CountryCanada
LocationNorth Vancouver, Canada
Pricing
Price Excluding Tax40,066 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationManual PG Coupler

Thumb, 18"

Dig Bucket

36" Clean Up Bucket

If sold in a Finning territory (AB, BC, NWT, SK, YT): Complimentary 2 year / 1,000-hour Performance Essentials (2 x 500 hr PM kits per OMM). Contact sales rep for details, conditions may apply.

Consignment - Please contact Cait Wolfe for more information

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering