Quick Search

CAT 303.5E2

CAT 303.5E2

Year
2018
Working hours
2,923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Surrey, BC
+1 866 467 9900
Show phone number
Basic information
BrandCAT 303.5E2
Finning International
CategoryCrawler Excavators
Serial NumberJWY04181
Catalog Number10111178
Year2018
Hours2,923 h
CountryCanada
LocationSurrey, Canada
Pricing
Price Excluding Tax36,395 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCab with Heat and Air Conditioning

Manual Pin Grabber Quick Coupler

18" Dig bucket

42" Clean up bucket

Thumb

Front blade

Rubber tracks with 80% remaining

Aux hydraulics

Emmisions Decal Available

2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM). 

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering