Quick Search

CAT 303.5ECR

CAT 303.5ECR

Year
2020
Working hours
1,179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Wiedemar
+49 3614933318
Show phone number
Basic information
BrandCAT 303.5ECR
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberJX202959
Unit NumberJX202959
Catalog Number10115072
Year2020
Hours1,179 h
CountryGermany
LocationWiedemar, Germany
Pricing
Price Excluding Tax41,978 USD
Tax (19%)7,976 USD
Price Including Tax49,953 USD
Details
Additional informationBUCKET CONDITION: 60 %
CUTTING WIDTH: 250 MM
CUTTING WIDTH: 1200 MM
ENGINEPOWER: 32 HP
LENGTH OF STICK: 1560 MM
Online Owner's Manual
OPERATING WEIGHT: 3.7 T
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering