Quick Search

CAT 302.7D

CAT 302.7D

Year
2016
Working hours
2,544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandCAT 302.7D
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberLJL03634
Unit NumberLJL03634
Catalog Number10095638
Year2016
Hours2,544 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax28,628 USD
Tax (19%)5,439 USD
Price Including Tax34,067 USD
Details
Additional informationBUCKET CONDITION: 60 %
ENGINEPOWER: 21 HP
Online Owner's Manual
OPERATING WEIGHT: 2.7 T
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering