Quick Search

CAT 301.8-05A

CAT 301.8-05A

Year
2020
Working hours
1,216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 76639311 x29
Show phone number
Basic information
BrandCAT 301.8-05A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberH8X02013
Unit NumberH8X02013
Catalog Number10115070
Year2020
Hours1,216 h
CountryGermany
LocationTeningen-Nimburg, Germany
Pricing
Price Excluding Tax28,895 USD
Tax (19%)5,490 USD
Price Including Tax34,386 USD
Details
Additional informationBUCKET CONDITION: 60 %
CUTTING WIDTH: 600 MM
Online Owner's Manual
RUBBER CHAIN CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering