Quick Search

CAT 301.8-05A

CAT 301.8-05A

Year
2020
Working hours
964 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCAT 301.8-05A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberH8X02805
Unit NumberH8X02805
Catalog Number10087040
Year2020
Hours964 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax25,725 USD
Tax (19%)4,888 USD
Price Including Tax30,612 USD
Details
Additional informationBUCKET CONDITION: 70 %
CUTTING WIDTH: 400 MM
LENGTH OF STICK: 1050 MM
Online Owner's Manual
OPERATING WEIGHT: 2 T
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 250 MM
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering