Quick Search

CAT 301.7D

CAT 301.7D

Year
2018
Working hours
1,734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Lohfelden
Basic information
BrandCAT 301.7D
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberLJH05611
Unit NumberLJH05611
Catalog Number10116229
Year2018
Hours1,734 h
CountryGermany
LocationLohfelden, Germany
Pricing
Price Excluding Tax19,123 USD
Tax (19%)3,633 USD
Price Including Tax22,757 USD
Details
Additional informationENGINEPOWER: 18 HP
Online Owner's Manual
OPERATING WEIGHT: 1.7 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering