Quick Search

CAT 300.9D

CAT 300.9D

Year
2018
Working hours
486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandCAT 300.9D
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberDW200177
Unit NumberDW200177
Catalog Number10086290
Year2018
Hours486 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax17,628 USD
Tax (19%)3,349 USD
Price Including Tax20,977 USD
Details
Additional informationCUTTING WIDTH: 700 MM
Online Owner's Manual
OPERATING WEIGHT: 0.9 T
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE IDLERS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering