Quick Search

CAT 302-05A

CAT 302-05A

Year
2021
Working hours
988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Limbach-oberfrohna
Basic information
BrandCAT 302-05A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberRHM02932
Unit NumberRHM02932
Catalog Number10115825
Year2021
Hours988 h
CountryGermany
LocationLimbach-Oberfrohna, Germany
Pricing
Price Excluding Tax31,752 USD
Tax (19%)6,033 USD
Price Including Tax37,785 USD
Details
Additional informationOnline Owner's Manual
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering