Quick Search

CAT 302-05A

CAT 302-05A

Year
2020
Working hours
1,115 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Wiedemar
+49 3614933318
Show phone number
Basic information
BrandCAT 302-05A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberRHM00893
Unit NumberRHM00893
Catalog Number10095404
Year2020
Hours1,115 h
CountryGermany
LocationWiedemar, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationBUCKET 2 CONDITION: 50 %
CUTTING WIDTH: 300 MM
CUTTING WIDTH: 1000 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering