Case CX135

Case CX135

Price
23,586 USD
Year
2002
Working hours
10496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX135
CategoryCrawler Excavators
Serial NumberDCH13V0129
Unit Number22041356
Catalog NumberCU4439801
Manufacturing Year2002
Hours10496 h
CountryFrance
LocationClermont-ferrand / Cebazat, 63
Pricing
Price Excluding Tax$ 23,586
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • cooling system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Fairfuites aux culasses
  • Fairfuite à la culasse
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Fairflèche soudée aux ancrages de vérins
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
  • bras de 2.4 M
bucket
  • Yes
  • godet de 1300 bon à 20%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGETDR bon à 20 %
comments, misc. repairs, general remarks
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone