Case CX300D

Case CX300D

Price
98,376 USD
Year
2016
Working hours
4664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX300D
CategoryCrawler Excavators
Serial NumberGLA12021
Unit NumberGLA12021
Catalog NumberCU4598906
Manufacturing Year2016
Hours4664 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 98,376
Tax (19%)$ 18,691
Price Including Tax$ 117,067
Details
Additional InformationENGINEPOWER: 206 HP
OPERATING WEIGHT: 30 T
UNDERCARRIAGE IDLERS: 50 %
CUTTING WIDTH: 1600 MM
TRACK SHOES (PADS) CONDITION: 50 %
LENGTH OF STICK: 3200 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
Features
Additional InformationENGINEPOWER: 206 HP
OPERATING WEIGHT: 30 T
UNDERCARRIAGE IDLERS: 50 %
CUTTING WIDTH: 1600 MM
TRACK SHOES (PADS) CONDITION: 50 %
LENGTH OF STICK: 3200 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources