Quick Search

Case 1088

Case 1088

Year
1992
Working hours
12,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hanau
Basic information
BrandCASE 1088
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial Number0109459
Unit Number0109459
Catalog Number10102866
Year1992
Hours12,000 h
CountryGermany
LocationHanau, Germany
Pricing
Price Excluding Tax10,156 USD
Tax (19%)1,930 USD
Price Including Tax12,085 USD
Details
Additional informationENGINEPOWER: 125 HP
OPERATING WEIGHT: 20 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering