Currently 18200 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,741 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 325F LCR P, 216,6832020
Eloy, AZ
3,083 h Cat Certified Used

See Details
CAT 300.9D, 28,6122022
Mesa, AZ
107 h Cat Certified Used

See Details
CAT 308, 89,8002019
Macon, GA
2,714 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 308-07, 150,7322023
Eloy, AZ
309 h Cat Certified Used

See Details
CAT 313FL TH, 130,0002018
Asheville, NC
3,452 h Cat Certified Used Conditions Special Offers Customer Value Agreementundercarriage, longultra low sulfur diesel fuelstickstraight travel pedalthumb type - hydraulic

See Details
CAT 335-07, 321,5002021
Piscataway, NJ
1,199 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurestickstraight travel pedalboom - 1 piece

See Details
CAT 306-07 OR, 83,8912023
Show Low, AZ
549 h Cat Certified Used

See Details
CAT 305E2CR, 60,0002019
Monroe, NJ
1,357 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longradio - bluetoothrubber track

See Details
CAT 320, 171,0002018
Montgomery, AL
3,217 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot controlthumb type - mechanical

See Details
CAT 303.5-07CR, 58,0002022
Monroe, NJ
585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurelightingultra low sulfur diesel fuelcoupler

See Details
CAT 305E2CR, 54,8002018
Dacula, GA
1,154 h Cat Certified Used Conditions Customer Value Agreementlightingauxiliary hydraulicsultra low sulfur diesel fuelcarbody, standardengine enclosures

See Details
CAT 303.5E2, 29,8502017
Myrtle Beach, SC
1,979 h Cat Certified Used Conditionslightingcar body - standardstick - longrubber trackconnectivity source - product link

See Details
CAT 320, 169,8002019
Mcdonough, GA
3,730 h Cat Certified Used Conditions Customer Value Agreementtier 2 compliantair conditioneraccugrade readylightingultra low sulfur diesel fuel

See Details
CAT 306-07 OR, 83,7432023
Phoenix, AZ
598 h Cat Certified Used

See Details
CAT 305-07A, 85,0002022
Rapid City, SD
346 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 313, 125,0002021
Harvey, LA
1,694 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 306-07A CR, 69,8502021
Spartanburg, SC
3,113 h Cat Certified Used Conditionslightingstraight travel pedalthumb type - hydraulicrubber trackmirrors

See Details
CAT 336-07 P, 284,5272020
Phoenix, AZ
3,038 h Cat Certified Used

See Details
CAT 330-07 P, 227,5662020
Safford, AZ
3,328 h Cat Certified Used

See Details
CAT 303.5E2, 46,8502020
Florence, SC
646 h Cat Certified Used Conditionsauxiliary hydraulicsboom, 1 piecestick, longthumb, hydrauliccoupler, quick

See Details
CAT 303-07 SOR, 54,2622023
Phoenix, AZ
233 h Cat Certified Used

See Details
CAT 336-07 P, 248,8482019
Tucson, AZ
4,112 h Cat Certified Used

See Details
CAT 302.7-7EOR, 44,1752022
Tucson, AZ
784 h Cat Certified Used

See Details
CAT 325F LCR P, 192,4582019
Flagstaff, AZ
4,747 h Cat Certified Used

See Details
Show more results

Crawler Excavators