Quick Search

CAT 313FL TH

CAT 313FL TH

CAT Certified
Year
2018
Working hours
3,444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 313FL TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberDJE10433
Unit NumberG18-699M
Catalog Number10106860
Year2018
Hours3,444 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax130,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
StickStick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Radio - AM FM RadioRadio - AM FM Radio
Car BodyCar Body
Additional informationCAB • AIR • BUCKET • HYDRAULIC THUMB TO BE ADDED

AIR CLEANER, STANDARD
BUCKET-GD, 36" 0.69 YD3
CCU [CAT CERTIFIED USED]
CHANGER,HAND CTRL 2-WAY (ANSI)
Customer Value Agreement (CVA) ( 2 ) PM 2 Kits
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN W7N42015
FRAME, BASE, LONG U/C
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BKT CLOSE STD
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
Online Owner's Manual
PILOT LINES, NO BLADE
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
THUMB CIR STP PKG
TIP, LONG
TRACK, 24" TG (GLT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Customer Value Agreement ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • YesClean for sale
  • No
  • Good
  • Good
  • FairRadiator door missing a decal _ Counterweight decal peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPump door bent and will need to be repalced _ Cab valance ding
  • FairLeft track step is bent
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodExtra kick glass behind the seat
  • Good
  • Good
  • GoodNov 2022
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • Good
  • Good
  • FairAux tube missing the two retainer bolts on the stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • GoodSome play at the bucket
  • Good
bucket
302
  • Cat
  • 36"
  • PoorWear bars worn and the bottom is bowed
  • Good
  • Good
  • Good
  • PoorReplace
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4I7475-76
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front97
Carrier Rollers Rear97
Idlers Front1924
Links89.18
Pins & Bushings (External)49.532
Track Roller 115.515
Track Roller 215.515
Track Roller 315.515
Track Roller 515.515
Track Roller 615.515
Track Roller 715.515
Track Shoes (Width)24" 17.520
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1707 Idle hours
general condition
300
  • Yes
  • YesLogged /no active
  • Yes
  • Good
  • Good
  • GoodMachine has a few items that will need to be repaired
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering