Currently 18058 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,724 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 323-07 P, 226,0552022
Mesa, AZ
2,275 h Cat Certified Used

See Details
CAT 330-07 P, 269,3312021
Imperial, CA
2,325 h Cat Certified Used

See Details
CAT 304-07A, 75,0002022
Dickinson, ND
226 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 307.5-07, 115,9952023
Apache Junction, AZ
306 h Cat Certified Used

See Details
CAT 330-07 P, 248,2092021
Mesa, AZ
3,054 h Cat Certified Used

See Details
CAT 325F LCR P, 199,7372020
Prescott, AZ
4,145 h Cat Certified Used

See Details
CAT 315-07 P, 194,6892021
Phoenix, AZ
2,049 h Cat Certified Used

See Details
CAT 336-07 P, 234,1762019
Mesa, AZ
4,563 h Cat Certified Used

See Details
CAT 336FL, 179,8502018
Summerville, SC
4,628 h Cat Certified Used Conditionsair conditionerstraight travel pedalcar body - standardcoupler type - hydraulicradio - am fm radio

See Details
CAT 325F LCR P, 216,6832020
Eloy, AZ
3,083 h Cat Certified Used

See Details
CAT 300.9D, 28,6122022
Mesa, AZ
107 h Cat Certified Used

See Details
CAT 308, 89,8002019
Macon, GA
2,713 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 308-07, 147,0212023
Eloy, AZ
300 h Cat Certified Used

See Details
CAT 313FL TH, 130,0002018
Asheville, NC
3,452 h Cat Certified Used Conditions Special Offers Customer Value Agreementundercarriage, longultra low sulfur diesel fuelstickstraight travel pedalthumb type - hydraulic

See Details
CAT 335-07, 321,5002021
Piscataway, NJ
1,199 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurestickstraight travel pedalboom - 1 piece

See Details
CAT 306-07 OR, 84,5672023
Show Low, AZ
548 h Cat Certified Used

See Details
CAT 305E2CR, 60,0002019
Monroe, NJ
1,357 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longradio - bluetoothrubber track

See Details
CAT 320, 171,0002018
Montgomery, AL
3,217 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot controlthumb type - mechanical

See Details
CAT 303.5-07CR, 58,0002022
Monroe, NJ
585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurelightingultra low sulfur diesel fuelcoupler

See Details
CAT 305E2CR, 54,8002018
Dacula, GA
1,154 h Cat Certified Used Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelcarbody, standardengine enclosures

See Details
CAT 303.5E2, 29,8502017
Myrtle Beach, SC
1,979 h Cat Certified Used Conditionslightingcar body - standardstick - longrubber trackconnectivity source - product link

See Details
CAT 320, 154,4002019
Calhoun, GA
3,723 h Cat Certified Used Conditions Customer Value Agreementtier 2 compliantair conditioneraccugrade readylightingultra low sulfur diesel fuel

See Details
CAT 306-07 OR, 84,6152023
Phoenix, AZ
598 h Cat Certified Used

See Details
CAT 305-07A, 85,0002022
Rapid City, SD
346 h Cat Certified Used Conditions Customer Value Agreement

See Details
Show more results

Crawler Excavators