Quick Search

Liebherr PR731CL

Liebherr PR731CL

Price
US$ 20,924
Year
1989
Working hours
8,727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandLiebherr PR731CL
CategoryCrawler dozers
Serial Number205/1151
Unit Number205/1151
Catalog Number10056402
Year1989
Hours8,727 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax20,924 USD
Tax (19%)3,976 USD
Price Including Tax24,900 USD
Details
Additional informationUNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
TRACK SHOES (PADS) CONDITION: 80 %
ENGINEPOWER: 150 HP
UNDERCARRIAGE TRACK BUSHINGS: 35 %
UNDERCARRIAGE TRACK LINKS: 35 %
BLADE WIDE: 3000 MM
UNDERCARRIAGE IDLERS FRONT: 50 %
UNDERCARRIAGE IDLERS BACK: 50 %
BLADE TYPE: A BLADE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering