Quick Search

Komatsu D155AX-8

Komatsu D155AX-8

Year
2015
Working hours
5,860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandKomatsu D155AX-8
Foley Inc.
CategoryCrawler dozers
Serial Number100005
Unit NumberEQ000013054
Catalog Number10110150
Year2015
Hours5,860 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax163,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Blade TypeBlade Type
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Blade TiltBlade Tilt
Steering Type - JoystickSteering Type - Joystick
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1160
  • Yes
  • Good
  • Good
  • Good
  • FairCustomer decals installed to machine
  • Good
  • Good
  • FairSome dents under fenders above tracks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBends
  • FairBend in front lamp cover. Damage to right rear and under right side engine compartment - coolant overflow access door missing. Lock cylinder missing from left rear compartment door.
  • FairMild bends
  • FairDent
safety items
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1160
  • Yes
  • No
  • No
  • FairAmbient temperature too low to test
  • FairSome mounting hardware missing
  • Good
  • FairLow coolant warning
  • Good
  • Good
  • Good
  • Good
  • FairRear air diffuser damaged
  • Good
  • Good
  • Good
  • Good
  • FairWear to right arm rest material
  • Good
  • Good
  • FairFront and rear wipers inoperable
engine
220
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • PM tag
  • FairRed - Cap missing to overflow bottle
  • FairDents in stack
  • Good
  • Good
cooling system
610
  • Good
  • Good
  • Good
  • Good
  • FairCleaning required
  • Good
  • Good
electrical, starting and charging system
320
  • Good
  • FairBatteries not secured to machine
  • Good
  • FairDisconnected pigtail under left arm rest console
  • Good
transmission
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
430
  • Good
  • FairBungee holding lift cylinder lines to cylinder. Some wear.
  • Good
  • FairMild play
  • Good
  • FairOil at top of tank. Cleaning required. Possible spill while filling?
  • Good
blade
030
  • Komatsu Sigmandozer blade - 13 foot 4 inch
  • FairSome dents. Wear plates added.
  • FairMild wear
  • FairCleaning required
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 30% overall
Link / Brand / Part NumberKomatsu
Track Shoes Width / Type24"
Track Frame - LeftFairCleaning required. Dents
Track Frame - RightFairCleaning required. Dents
Carrier Rollers Front187mm
Idlers FrontN/A
Links137mm
Pins & Bushings (External)73mm
Track Roller 2216mm
Track Shoe Grouser Height35mm
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering