Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D9T
2016
794 Hours
ZIEGLER CAT
Brand
CAT D9T
Category
Crawler dozers
Serial Number
REX00468
Unit Number
EQ0041007
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D9T
Home
Construction
Dozers
Crawler dozers
CAT
CAT D9T
Year
2016
Working hours
794 h
Print
Add to favorites
‹
›
×
Videos of CAT D9T
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
925,000
ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D9T
Ziegler CAT
Category
Crawler dozers
Serial Number
REX00468
Unit Number
EQ0041007
Catalog Number
4843443
Year
2016
Hours
794 h
Country
United States
Location
Shakopee, United States
Pricing
Price Excluding Tax
925,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
BOTTOM GUARDS, STANDARD
CERTIFIED POWERTRAIN PLUS REBUILD @17,821 HOURS
D9T 363-4395
D9T SU DOZER
DEF TANK, STANDARD
ENGINE, TC, TRANS, FINAL DRIVES REBUILT
FINAL DRIVES, GUARDED
GUARD, U/C IDLER
HYDRAULICS, DUAL
LIGHTS, EIGHT
MOUNTING GP, LIGHT
NEW CLEAN EMISSION MODULE
NEW UNDERCARRIAGE
Online Owner's Manual
POWERTRAIN WARRANTY 3 YEAR/5000 HOURS
PRECLEANER,POWERED
Protection 3 YEAR/5,000 HOUR POWERTRAIN WARRANTY (MN/IA)
Rebuild Dealer Rebuild ZIEGLER CERTIFIED POWERTRAIN PLUS REBUILD
START AR, PRELUBE
VIMS SAT PROD LINK
WINDOW SHADES
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Rebuild
Dealer Rebuild
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
0
0
cleaning required
No
s.o.s. taken
Yes
battery box
Good
belly pans
Good
bumper
Good
cab or canopy
Good
RECONDITIONED - LEVEL 2, NEW CAB FILTERS
decals
Good
NEW DECALS
engine enclosures
Good
fenders
Good
fuel tank
Good
grab irons
Good
guards
Good
hard nose p&b
Good
NEW BEARINGS AND PINS
hood
Good
main frame welds
Good
paint
Good
NEW PAINT
radiator grill
Good
sheet metal
Good
steps / ladder
Good
transmission guard
Good
safety items
4
0
0
rops
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Good
NEW
gauges, operator station, console
16
0
0
air conditioner
Good
CLEANED AND SERVICED
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
NEW FLOOR MAT
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
seat cushion / arm rest
Good
NEW
seat suspension type / condition
Good
NEW
switches
Good
windshield wipers
Good
engine
9
0
0
blow by
Yes
NORMAL
fluid levels ok?
Yes
knocking
No
oil leaks
No
pre lube system
Yes
REPLACED PUMP AND MOTOR
water in oil
No
air cleaners
Good
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
NEW
fuel injection system
Good
governor / control
Good
oil filter condition / service hours
Good
operating condition - engine
Good
REBUILD - MAJOR
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
notes
REPLACED CLEAN EMISSION MODULE, DEF MANIFOLD AND REMAN PUMP, NEW DEF ECM
after treatment system
Good
dpf condition / hours changed
Good
cooling system
8
0
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolers
Good
NEW HYDRAULIC, TRANSMISSION, NRS AND AFTERCOOLER
fan
Good
fan drive / type
Good
REMAN MOTOR
hoses
Good
NEW
radiator
Good
RECONDITIONED WITH NEW CORE, BAFFLES AND HOSES
shroud / guards
Good
water pump
Good
electrical, starting and charging system
6
0
0
alternator
Good
batteries / cables
Good
product link / condition
Good
starter
Good
wiring
Good
REPLACED MACHINE HARNESS
work lights
Good
transmission
13
0
0
leaks - transmission
No
multi velocity shift program
Yes
transmission - noisy
No
notes - transmission
RECONDITION BEFORE FAILURE-TRANSMISSION AND DIFFERENTIAL. NEW U-JOINTS AND YOKE IN DRIVE SHAFT.
case
Good
controls - transmission
Good
cooler
Good
NEW
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
RECONDITIONED
seals
Good
temp / pressure gauges
Good
torque converter (stall speed)
Good
REBEARING/RESEAL
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission oil filter condition / service hours
Good
valves
Good
steering
5
0
0
notes - steering
RECONDITIONED BRAKE/STEERING CONTROL VALVE, REPLACE STEERING MOTOR W/CAT REMAN
differential steer
Good
differential steering controls
Good
pump / motor
Good
steering linkage
Good
steering operating condition
Good
brake
2
0
0
notes - brake
REBEARING RESEAL SERVICE BRAKES
parking brake operation
Good
service brake operation
Good
hydraulics
10
0
0
leaks - hydraulics
No
angle cylinder
Good
hose lines
Good
NEW
hydraulic oil filter condition / service hours
Good
hydraulic valves
Good
RECONDITION MAIN CONTROL VALVE
lift cylinders
Good
mounts / yokes
Good
overall operating condition
Good
pumps
Good
REPLACED W/CAT REMAN IMPLEMENT PUMP
tank / sight glass / cap
Good
tilt cylinder
Good
blade
11
0
0
notes - blade
RECONDITIONED
back of blade
Good
c frame / mounts / bearings
Good
cutting edge & bits
Good
face / moldboard
Good
knuckle
Good
pins
Good
push arm
Good
spill rack
Good
stabilizer link
Good
tilt arms
Good
trunnions
Good
ripper / grapple / winch
7
0
0
notes - ripper / grapple / winch
SINGLE SHANK RIPPER W/PIN PULLER
beam / frame
Good
brackets / studs
Good
control linkage
Good
lines / fittings - ripper / grapple / winch
Good
ripper lift cylinder
Good
ripper tilt cylinder
Good
shanks / get
Good
undercarriage
4
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
100%
Notes - UNDERCARRIAGE 1
MINOR BOGIE CARTRIDGES REPLACED
Pivot Shaft
RESEALED
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Idlers Front
NEW
NEW
0
0
Idlers Rear
NEW
NEW
0
0
Links
NEW
NEW
0
0
Pins & Bushings (External)
NEW
NEW
0
0
Pins & Bushings (Internal)
NEW
NEW
0
0
Segments
NEW
NEW
0
0
Track Roller 1
NEW
NEW
0
0
Track Roller 2
NEW
NEW
0
0
Track Roller 3
NEW
NEW
0
0
Track Roller 4
NEW
NEW
0
0
Track Roller 5
NEW
NEW
0
0
Track Roller 6
NEW
NEW
0
0
Track Roller 7
NEW
NEW
0
0
Track Roller 8
NEW
NEW
0
0
Track Shoe Grouser Height
NEW
NEW
0
0
final drives
4
0
0
magnetic plugs removed & checked?
Yes
notes - final drives
REBEARING/RESEALED
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
NEW ENGINE, IMPLEMENT AND POWERTRAIN ECMS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D9T on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.