Quick Search

CAT D8TLGP

CAT D8TLGP

Year
2018
Working hours
8,388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT D8TLGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberFMC01730
Unit NumberD5358
Catalog Number10055912
Year2018
Hours8,388 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax439,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSpecial Financing until 4/15/24
• 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• On approved credit.

Drawbar with counterweight
3D grade control
Semi-u blade
28 inch Single grouser pads
PM4 & hyd service at 7820 hrs

8SU LGP BULLDOZER, BASIC
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU LGP
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CAT GRADE CONTROL 3D
CAT GRADE CONTROL OMM
CGC EQUIPMENT
COUNTERWEIGHT, REAR
Customer Value Agreement (CVA) 24 month CVA
CYLINDER, LIFT, GRADE CTRL 3D
D8T TRACTOR
ENGINE COOLANT, STD (-37C)
ENGINE S/N ENG03710
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, LGP
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, LGP
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, BASIC
MANUAL, ENGLISH
OIL DRAIN, STANDARD
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
PUSH ARMS, SINGLE TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
Special Offers
• 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
TRACK, 965MM / 38" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
WINDOW SHADES
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • No
  • YesTHE ENGINE, TRANSMISSION & HYDRAULICS WERE SAMPLED.
  • THE MACHINE IS STRAIGHT WITH A STAINED APPEARANCE WITH SCALING ON THE TOP OF THE HOOD AND CAB.
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodCOUNTERWEIGHT.
  • FairONE SMALL HOLE IN THE L.H. ENG DOOR. FUNCTIONAL.
  • Good
  • Good100%
  • Good
  • GoodMINIMAL PLAY 1/32 INCH OR LESS.
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
600
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Good
  • GoodMAGNETIC.
  • Good
  • Good
  • Good
  • GoodNEW 9-21
gauges, operator station, console
1420
  • Yes
  • GoodCOOLING.
  • FairTHERE ARE SOME CRACKED PANELS BEHIND THE SEAT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodACCURATE
  • Good
  • GoodBT & USB
  • Good
  • GoodAIR SUSPENSION.
  • Good
  • Good
engine
810
  • YesMINOR OVERALL.
  • No
  • YesTIER 4 FINAL.
  • YesOIL LEVEL IS AT THE HIGH MARK.
  • No
  • No
  • No
  • No
  • No
  • THE ENGINE RUNS SMOOTH.
  • NORMAL
  • NORMAL
  • GoodNew housing 5-23
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
emissions
020
  • No
  • THE DEF MANIFOLD WAS REPLACED 8-22 703 HRS AGO.
  • Fair
  • FairTHE LAST ASH SERVICE WAS DONE 3,447 HRS AGO SO THE POINT OF FILTER REPLACEMENT IS IN 1,500 HRS. .
cooling system
710
  • No
  • Yes
  • THE NRS COOLER WAS REPLACED 9-21 2,059 HRS AGO. THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 75 DEGREE WEATHER.
  • FairTHE BELT IS SHOWING SOME WEAR. WOULD RUN ANOTHER 500 - 1,000 HRS.
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodPRO
  • Good
  • Fair
  • Good
transmission
850
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • GoodSTALLING NORMAL.
  • Fair
  • Fair
  • FairTHE OIL WAS CHANGED 865 HRS AGO AND SAMPLED DURING THIS INSPECTION. THE SAMPLE RETURNED NORMAL OVERALL.
  • Good
steering
600
  • THE MACHINE IS STEERING NORMAL WITH GOOD CONTROL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • HOLDS IN SECOND GEAR STALL.
  • Good
  • Good
hydraulics
720
  • No
  • THE HYDRAULICS ARE PERFORMING NORMAL AT THIS TIME.
  • Good
  • FairTILT CYLINDER HOSES ARE SKINNED BY THE CYLINDER. NO LEAKS.
  • GoodNew oil 5-23, 7820 hours
  • Good
  • Good
  • GoodMINIMAL PLAY ONLY. VERY FUNCTIONAL.
  • Fair
  • Good
  • Good
blade
350
  • THE JOINTS ARE ALL FUNCTIONAL AND CAN RUN ANOTHER SEASON.
  • Good
  • GoodCAN STILL BE TURNED.
  • FairTHE FACE IS STRAIGHT WITH LOWER THICKNESS MEASURING .29 INCHES ON THE ENDS AND .30 INCHES ON THE FACE.
  • FairUP TO 1/16 INCH IN THE STABILIZER & TILT CYLINDER BLADE CONNECTIONS. VERY FUNCTIONAL.
  • Good
  • FairMINOR DENTING.
  • Fair
  • FairTHERE IS MODERATE PLAY ON THE R.H. FRONT TRUNNION BLOCK (BLADE CONNECTION) BUT WELL IN ACCEPTABLE LIMITS FOR A D8. THE L.H. HAS MUCH LESS PLAY.
ripper / grapple / winch
200
  • HAS RIPPER LINES AND LINKAGE.
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterTHE R.H. RECOIL TUBE SEAL WAS REPLACED 9-21 2,059 HRS AGO & THE L.H. WAS DONE 1-23 1 HR AGO.
Equalizer BarTHE EQ BAR WAS RECONDITIONED WITH MACHINING 9-21 2,059 HRS AGO.
Link / Brand / Part Number8E4513 SALT LINKS.
Notes - UNDERCARRIAGE 1THE U/C IS IN GOOD FUNCTIONAL CONDITION.
Pivot ShaftDRY
Track Shoes Width / Type28 INCH EXTREME SERVICE SINGLE GROUSER SHOES.
Guiding Guard - LeftFair50%
Guiding Guard - RightFair50%
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front22MM22MM1818
Idlers Rear22MM22MM1818
Links147MM147MM2828
Pins & Bushings (External)LESSER (RAN IN ROCK) .54"LESSER (RAN IN ROCK) .54"3030
Segments3535
Track Roller 8AVE SF 2.34"AVE DF 2.28"1111
Track Shoe Grouser Height3.83"3.861110
final drives
220
  • YesBOTH MAGNETS HAVE A NORMAL AMOUNT OF METAL ON THEM FOR 700 HRS.
  • Good
  • Good
  • FairTHE GEARS HAD NO BLEMISHES.
  • FairTHE GEARS HAD NO BLEMISHES.
comments, misc. repairs, general remarks
  • THE MACHINE WAS JUST RUN THROUGH THE BUHL SHOP, HAVING SEVERAL TRANSMISSION & HYDRAULIC HOSES REPLACED.
  • THE OVERALL PERFORMANCE OF THE ENGINE, TRANSMISSION & HYDRAULICS ARE NORMAL. THE DOZER STILL HAS GOOD TIGHTNESS. THE U/C IS IN GOOD FUNCTIONAL CONDITION.
  • PM4 COMPLETED AT 7820 HOURS
  • HYDRAULIC OIL SERVICE COMPLETED AT 7820 HOURS
  • THE MACHINE HAS GRADE CONTROL.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering