Quick Search

Caterpillar D7E LGP

Caterpillar D7E LGP

Price
US$ 105,000
Year
2015
Working hours
14,223 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar D7E LGP
CategoryCrawler dozers
Serial NumberSSH00323
Unit NumberUC0002248
Catalog Number4862921
Year2015
Hours14,223 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax105,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPRO FINAL DR EXPIRES 11/30/23 OR SMU 15,648

LANE 3 ORDER
INSTRUCTIONS, DOMESTIC
MOUNTING, CYLINDER
LIGHT, WARNING, STROBE
FUEL SYSTEM, FAST FILL
LIGHTS, PREMIUM
PACK, DOMESTIC RAIL, MTTT
NO SWEEPS
HYDRAULICS, SINGLE TILT
NO WINDOW SCREENS
FUEL GROUP, STANDARD
WINDOW, REAR, SOLID
CONTROL BASIC, SINGLE TILT
TOOTH, RIPPER, ADDITIONAL
BATTERY
FAN, HYDRAULIC, AUTO REVERSING
FLUIDS, LGP
CYLINDER, LIFT W/LINES, LGP
LADDER GROUP, WASTE
ENGINE, THERMAL SHIELD
7LGP DOZER, SINGLE TILT GUARD
TRACK, 660MM / 26" ES TRAP HD
RIPPER, MS W/ STRIKER BAR
RECEPTACLE, JUMP START
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
CONVERTER, 24 VOLT TO 12 VOLT
SEAT, CLOTH, AIR SUSPENSION
OIL CHANGE SYSTEM, HIGH SPEED
FILM, AFTERTREATMENT, ENGLISH
PRODUCT LINK, SATELLITE PL321
ENGINE COOLANT, STD (-37C)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering