Quick Search

Caterpillar D6T

Caterpillar D6T

Price
US$ 263,200
Year
2015
Working hours
6,601 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Columbus, MN
+1 612 246 7500
Show phone number
Basic information
BrandCaterpillar D6T
CategoryCrawler dozers
Serial NumberHTZ00393
Unit NumberD4878
Catalog Number10047535
Year2015
Hours6,601 h
CountryUnited States
LocationCOLUMBUS, United States
Pricing
Price Excluding Tax263,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SBLADE, S
DIFF STEERDIFF STEER
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional informationDPF service performed at 4200 hours.

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
TRIMBLE 3D
Customer Value Agreement (CVA) 24 month CVA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • YesHAS BEEN CLEANED.
  • NoHAS GOOD SAMPLE HISTORY
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodHAS A QUICK FILL.
  • Good
  • FairMINOR PLAY OVERALL.
  • Good
  • Good
  • FairLOOKS GOOD OVERALL.
  • Good
  • Good
  • Good
safety items
400
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Good
  • Good
  • Good
  • GoodNEW 7-20
gauges, operator station, console
1510
  • Yes
  • GoodNEW CONDENSER INSTALLED 6-19 2,674 HRS AGO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • GoodSTANDARD.
  • Good
  • GoodAIR SUSPENSION.
  • Good
  • Fair
engine
720
  • YesMINOR OVERALL
  • No
  • YesTIER 4 FINAL.
  • Yes
  • No
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH GOOD POWER.,
  • NORMAL
  • NORMAL
  • Fair
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • GoodALL NEW INJECTORS INSTALLED 7-20 1,773 HRS AGO.
  • Good
  • FairTHE ENGINE OIL WAS CHANGED & SAMPLED 284 HRS AGO WITH SAMPLE RETURNING NORMAL.
  • Good
  • Good
emissions
200
  • No
  • DPF WAS ASH SERVICED 10-19 2,345 HRS AGO. REMAN DEF PUMP 8-20 1,634 HRS AGO. REMAN COMBUSTION HEAD & SPARKPLUG INSTALLED 7-21 1,508 HRS AGO.
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 45 DEGREE WEATHER.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesACTIVE CODE FOR CLOCK MANUAL ALIGNMENT REQUIRED. E861-1
  • Yes
  • Yes
  • Good
  • GoodNEW BATTERIES INSTALLED 1-23 15 HRS AGO.
  • Good
  • Good
  • Good
  • Good
transmission
1210
  • Yes
  • No
  • Yes
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL TO ALL GEARS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALLING NORMAL 1,625 RPM
  • Good
  • Good
  • FairTHE OIL WAS CHANGED 1,292 HRS AGO & SAMPLED 387 HRS AGO WITH SAMPLE RETURNING NORMAL.
  • Good
steering
600
  • THE MACHINE IS STEERING NORMAL WITH GOOD CONTROL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • HOLDS IN SECOND GEAR STALL.
  • Good
  • Good
hydraulics
910
  • No
  • THE HYDRAULICS ARE PERFORMING NORMAL.
  • Good
  • Good
  • FairTHE OIL WAS FLUSHED 1-23 52 HRS AGO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
720
  • THE DOZER IS TIGHT OVERALL WITH MANY SHIMS REMAINING FOR FUTURE ADJUSTMENT.
  • Good
  • FairHAVE BEEN TURNED.
  • FairSHOWING SOME WRINKLES BUT THE MEASUREMENT ON THE BOTTOM OF THE FACE IS .24 INCHES THICK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
200
  • HAS RIPPER LINES & LINKAGE.
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersALL NEW BOTTOM ROLLERS INSTALLED 1-23 52 HRS AGO.
Cannon / Track AdjusterDRY
Equalizer BarMINOR TO MODERATE PLAY SO RECHECK AT THE TIME OF TURN.
Idlers / TypeNEW R.H. REAR IDLER INSTALLED 1-23 52 HRS AGO.
Link / Brand / Part Number248-2308 SALT LINKS.
Notes - UNDERCARRIAGE 1THE U/C IS IN GOOD FUNCTIONAL CONDITION.
Pivot ShaftDRY
Track Shoes Width / Type36 INCH EXTREME SERVICE SHOES.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front189.5MM190.25MM3835
Idlers Front30MM30MM4848
Idlers Rear30.5MM25.25MM5010
Links127.75MM127.75MM3232
Pins & Bushings (External)68.75MM68.75MM5454
Track Roller 8210MM210MM11
Track Shoe Grouser Height66MM66MM2121
final drives
400
  • YesBOTH MAGNETS LOOK NORMAL.
  • BOTH FINALS WERE LAST CHANGED 1,292 HRS AGO AND SAMPLED 387 HRS AGO WITH BOTH SAMPLES RETURNING NORMAL.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE IS IN GOOD FUNCTIONAL CONDITION WITH SMOOTH ENGINE & NORMAL SHIFTING TRANSMISSION. THE DOZER IS OVERALL TIGHT & THE U/C IS FUNCTIONAL WITH NEW BOTTOM ROLLERS.
  • HAS TRIMBLE 3D GPS.
  • LEVEL 4PM COMPLETED 7-21 1,291 HRS AGO.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering