Quick Search

Caterpillar D6T XWVP

Caterpillar D6T XWVP

Price
On Request
Year
2019
Working hours
5,883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Austin, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar D6T XWVP
CategoryCrawler dozers
Serial NumberJNM00629
Unit NumberHLK036499
Catalog Number4726441
Year2019
Hours5,883 h
CountryUnited States
LocationAustin, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BLADE, PATBLADE, PAT
RIPPER, MULTI SHRIPPER, MULTI SH
Additional informationAIR SUSPENSION SEAT
UNDERCARRIAGE, HD
TRACK, 710MM / 28" ES HD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering