Quick Search

CAT D6K2LGP

CAT D6K2LGP

Year
2019
Working hours
6,614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
9901 Ringhaver Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D6K2LGP
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberEL703247
Unit NumberEL703247
Catalog Number4712129
Year2019
Hours6,614 h
CountryUnited States
Location9901 Ringhaver Drive, United States
Pricing
Price Excluding Tax245,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
BLADE, 145" ARO LGP
CAB STANDARD PACKAGE
CONTROL, ARO W/ASSIST
COUNTERWEIGHT, REAR
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING CENTER HA
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 2 ORDER
LIGHTS, 6
MANUAL, ENGLISH
Online Owner's Manual
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, FRONT
PROTECTION, CYLINDER ROD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP HIGH ABR
UNDERCARRIAGE, HIGH ABRAS LGP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering