Quick Search

CAT D6K

CAT D6K

Year
2008
Working hours
7,263 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT D6K
Ziegler CAT
CategoryCrawler dozers
Serial NumberDHA00482
Unit NumberEQ0090643
Catalog Number10039345
Year2008
Hours7,263 h
CountryUnited States
LocationMINNEAPOLIS, United States
Pricing
Price Excluding Tax87,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
EngineEngine
Additional informationA/C
HEATER
LIGHTS
RADIO
PAT DOZER
DEMAND FAN
30" SG SHOES
DRAWBAR

BLADE, D6K LGP
C-FRAME, DOZER
CAB, STANDARD
CONTROL, NO REAR ATTACHMENT
D6K
ENCLOSURE, ENGINE, STANDARD
FAN, DEMAND
FINAL DRIVE, LGP
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
GUARD, FUEL TANK, STANDARD
GUARD, IDLER
GUARD, TRACK GUIDING, MS
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3 VALVE, STANDARD
HYDRAULICS, STANDARD
LANGUAGE, MESSENGER
MUFFLER
NO ACCUGRADE READY, CAB
Online Owner's Manual
SEAT, VINYL, AIR SUSPENSION
TANK, FUEL, STANDARD
TRACK, 30", MS, LGP
WARNING DECALS, ANSI, FOR NACD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • YesMachine is pretty clean.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDecals on sides are faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHood has minor dent in the front
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft cab step is bent
  • Good
safety items
401
  • Yes
  • Yes
  • Yes
  • PoorInop
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1213
  • Yes
  • GoodToo cold to test but rear condenser fans come on and blows colder air
  • Good
  • PoorDoors are hard to open. Needs adjustment. Left side latch is loose in door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No radio
  • Good
  • PoorAir seat is inop
  • FairSwitch is broken. Others are faded
  • PoorFront wiper is missing and motor looks damaged. Washer fluid is not working.
engine
900
  • No
  • No
  • Yes
  • No
  • YesEngine has level 2 leak coming front behind fuel pump. Can not tell exact source of leak.
  • No
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLast pm was at 6994hr
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll lights work but fronts are foggy
transmission
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • YesMachine has level 3 hydraulic leak coming from rear belly pan. Will need to remove belly pans to find source of leak.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
330
  • Blade is in good condition and is still very functional. Has some play that I recommend rechecking with two people.
  • Good
  • FairC frame mounts feel looks like they have around 3/8” play from what I could tell from in cab. Still functional but recommend rechecking with two people
  • FairEdge has been flipped and has about 50% life left
  • Good
  • GoodMost pins and bushings for cylinders are tight and look like they have been replaced before. Tilt cylinder pins have around 1/4” of play
  • FairCenter joint has around 3/8” of up down play. Looks like bearings have been replaced before. Still functional.
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link / Brand / Part Number2352529
Notes - UNDERCARRIAGE 1Photos
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front159mm159mm3232
Idlers Front41.5mm41.5mm3232
Links103mm103mm5555
Pins & Bushings (External)55mm55mm6666
SegmentsPoorPoor
Track Roller 2160mm average160mm average5555
Track Shoe Grouser Height44mm44mm3636
final drives
400
  • Yes
  • Oil and levels look good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering