Quick Search

Caterpillar D5KLGP

Caterpillar D5KLGP

Price
XDR 119,898
Year
2008
Working hours
1,528 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Winnipeg, MB
+1 800 268 1965
Show phone number
Basic information
BrandCaterpillar D5KLGP
CategoryCrawler dozers
Serial NumberYYY00497
Unit NumberMC047030
Catalog Number10055611
Year2008
Hours1,528 h
CountryCanada
LocationWINNIPEG, Canada
Pricing
Price Excluding Tax119,898 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationCUSTOMER CONSIGNMENT

COUNTERWEIGHT, FRONT
AIR SUSPENSION SEAT
MOUNTING, WINCH
LGP
TRACK 26" MS SYSTEMONE LGP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • No
  • No
  • No
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
300
  • Good
  • Good
  • Good
ripper / grapple / winch
  • Winch arrangement machine
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEOriginal 26” Track shoes. System one.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering