Quick Search

Caterpillar D5-17 XL

Caterpillar D5-17 XL

Price
XDR 430,700
Year
2023
Working hours
167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar D5-17 XL
CategoryCrawler dozers
Serial NumberZDA01165
Unit NumberAA009789
Catalog Number10051521
Year2023
Hours167 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax430,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
ROLL ON-ROLL OFF
WINDSHIELD WASHER EMPTY
REAR CAMERA
LUBRICANT, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
ARO W/ASSIST
GUARD, BOTTOM, VPAT
BLADE, VPAT
CAB, PREMIUM
STANDARD DUTY PACKAGE
REGIONAL PACKAGE AM-N
RIPPER PKG, STRAIGHT TEETH
COLD WEATHER, 110V, PACKAGE
LIGHTS, 6, LED, VPAT
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
RIPPER CONTROL PACKAGE
PROD LINK, PLE683/PLE783 RADIO
FINAL DRIVE, 74"
TRACK, 24", ES, HDXL
GRAB HANDLES, VPAT
BULLDOZER PACKAGE, VPAT
JOYSTICK, ARO/GRADE, VPAT
DOZER CTL, ARO/GRADE, VPAT
FLOOR, CAB, PREMIUM
GUARD GUIDING, CENTER, HDXL
UC, HDXL
RADIATOR, STANDARD HRC
CONFIGURATION 17B, VPAT, HRC
ENGINE COOLANT, -35F
FUEL TANK, BASIC
AIR CLEANER, STANDARD
SEAT, STANDARD
PREMIUM CORP RADIO (12V)
ENGINE
OIL CHANGE SYSTEM, HIGH SPEED
PROTECTION, CYLINDER ROD
FAN, STANDARD
HYDRAULIC OIL, STANDARD
PRICED NEW 02/20/23 EK (EARTHWORKS READY)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering