Quick Search

Caterpillar D2-12LGP

Caterpillar D2-12LGP

Price
US$ 150,000
Year
2021
Working hours
2,257 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Raleigh, NC
+001 8669488988
Show phone number
Basic information
BrandCaterpillar D2-12LGP
CategoryCrawler dozers
Serial NumberXKR00211
Catalog Number10050579
Year2021
Hours2,257 h
CountryUnited States
LocationRaleigh, United States
Pricing
Price Excluding Tax150,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
SLOPERSLOPER
STEER, JOYSTICKSTEER, JOYSTICK
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional information2021 USED CAT D2-12 LGP SMALL TRACK TYPE TRACTOR

AIR SUSPENSION SEAT
ACCUGRADE READY
LGP
BLADE SHAKE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1150
  • No
  • No
  • Overall good appearance
  • FairMinor rt rear compartment cosmetics
  • FairMinor cosmetics
  • GoodCab
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairTop rear guard minor cosmetics
  • Good
  • Good
safety items
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good02-2021
gauges, operator station, console
1610
  • Yes
  • Yes
  • Working cab radio & rear camera
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFair blades
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Full
  • Overall good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • No
  • Starts & charges well
  • Good
  • Good
  • PoorNot reporting
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Overall good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good
  • Good
  • Good
hydraulics
900
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • Overall good
  • Good
  • GoodSome wear
  • Good
  • Good
  • GoodSome wear
  • GoodRake ears installed w/ no rake present
  • Good
  • GoodSome wear
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cannon / Track AdjusterTrack adjusters good
Idlers / TypeGood
Link / Brand / Part Number260-6740
Notes - UNDERCARRIAGESystemOne U/C
Pins & Bushings (External)Rotating
Pins & Bushings (Internal)Sealed & lubricated
Track Shoes Width / Type25" SG LGP Shoes
Pins & Bushings Turned?NoRotating
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front152 mm152 mm2525
Links92 mm92 mm1414
Pins & Bushings (External)52 mm52 mm2828
Segments2828
Track Roller 120 mm20 mm2424
Track Roller 219 mm19 mm1616
Track Roller 419 mm19 mm1616
Track Roller 519 mm19 mm1616
Track Roller 620 mm20 mm2424
Track Shoe Grouser Height38 mm38 mm3535
final drives
400
  • Overall good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection performed @ 2257 hrs.
  • No laser equipment installed
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering