Caterpillar D8T

Caterpillar D8T

Price
659,548 USD
Year
2017
Working hours
1,623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC01118
Unit NumberE156182
Catalog NumberCU4784534
Manufacturing Year2017
Hours1,623 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax659,548 USD
Tax-
Price Including Tax-
Details
Accessories
WINCHWINCH
Additional informationNUMBER OF SHANKS: 2
RIPPER, MS
ENGINE TIER RATING: TIER 4 - FINAL
SINGLE TILT
BLADE TYPE: SU BLADE
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
DIFFERENTIAL STEERING
AIR CONDITIONING
TRACK SHOE WIDTH/TYPE: TRACK, 24" ES, PPR
HIGH DRIVE / LOW DRIVE: HIGH
COMMENTS:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone