Quick Search

CAT D8T

CAT D8T

Year
2015
Working hours
6,753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT D8T
Tractor & Equipment Co.
CategoryCrawler dozers
Serial NumberFMC00310
Unit Number14G04707
Catalog Number4833418
Year2015
Hours6,753 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information8 RIPPER, MULTI SHANK
8SU/U DOZER, DUAL TILT GUARD
8U BLADE AS W/RK GRD& W.PLT
ACCUGRADE READY, DUAL TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, ARCTIC
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENG SN: ENG00760
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, DUAL TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD, ARCTIC
FLUIDS, STANDARD
FREIGHT, TACOMA PORT OF ENTRY
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAST FUEL
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHT, BASIC
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
PUSH ARMS, DUAL TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, ARCTIC
VISIBILITY AR, SINGLE CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
blade
  • The top center=11.9MM The center=10.9MM The lower center=9.7MM
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersSS-DD-DD-SS Configuration- several front and rears have edge chipping
Cannon / Track AdjusterLeft=87MM and right= 88MM with dry seals- max allowable=152MM
Equalizer BarDry seals-good
Notes - UNDERCARRIAGECat 8E-4513 and 14 links
Notes - UNDERCARRIAGE 1Track frame rubber pads all appeared good
Pivot ShaftDry seals-good
SegmentsAveraged 235MM at 21% worn
Track Shoes Width / TypeCat 24 inch ES single grouser
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front2312203052
Idlers Front28286464
Idlers Rear30307676
Links1411426257
Pins & Bushings (External)14.014.12422
Track Roller 132.631.1107111
Track Roller 242.240.97982
Track Roller 341.141.98582
Track Roller 441.140.68587
Track Roller 541.140.68587
Track Roller 640.941.08685
Track Roller 741.240.78285
Track Roller 829.732.8116105
Track Shoe Grouser Height60625047
comments, misc. repairs, general remarks
  • Billings main store on 3-16-22 at 5,844 hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering