Quick Search

Caterpillar D8T

Caterpillar D8T

Price
US$ 347,493
Year
2015
Working hours
9,787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC00305
Unit NumberUS-1105205
Catalog Number10018618
Year2015
Hours9,787 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax347,493 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
WINCHWINCH
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
FAIRLEADFAIRLEAD
STEER, LEVERSTEER, LEVER
SCREENSSCREENS
Additional informationAIR SUSPENSION SEAT
Customer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Warranty Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1531
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorThe pull point is bent.
  • Good
  • FairThe right side tank guard is slightly bent, it has been improved.
  • Good
  • FairThe left hand rail has been improved, but still has a bend in it.
  • Good
  • Good
  • Good
  • Good
  • FairThe paint has areas that are peeling and rusted.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodA new seat belt was installed 5/23.
gauges, operator station, console
1510
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe radio antenna is broke.
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA PM5 service has been completed 5 machine hours ago on this unit.
  • Good
  • Good
emissions
200
  • No
  • 76%
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • YesThe ether aid is new.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • YesThere are some transmission leaks.
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
720
  • No
  • Good
  • Good
  • Good
  • GoodBoth lift cylinders have been resealed.
  • FairThe lift cylinder yokes are worn around 30%.
  • Good
  • Good
  • Good
  • FairThe tilt cylinder pins and bearings are worn around 40% and some chrome is flaking off, outside of the seal area.
blade
163
  • FairThere are some dents in the back of the blade.
  • FairThe cutting edges are worn around 40% on the second side.
  • FairThere are holes in the mole board.
  • PoorNoted with the pins.
  • PoorThe push arm / knuckle pins and bushings are worn 100%.
  • FairThe guard has been cut off the left push arm.
  • GoodThere is a home made spill rack on this blade.
  • FairThe cross link has around 20% play with all the shims removed.
  • PoorThe left side blade brace pins and bearings are worn around 90% at the push arm and 30% at the blade.
  • FairThe trunnions appear to be worn 100%.
ripper / grapple / winch
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe bearings have been replaced in the fairleads.
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoSome of the bushings are cracked.
Average Life Remaining - UNDERCARRIAGE65% Life remaining by Average.
Equalizer BarThe equalizer bar appears to be worn 20%.
Pivot ShaftThe pivot shaft appears to be worn 30%.
Track Shoes Width / Type71cm
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front17mm23 mm042
Idlers Front24 mm26 mm3248
Idlers Rear22 mm22 mm1616
Links144 mm143 mm4854
Pins & Bushings (External)66 mm67 mm120114
SegmentsNEWNEW00
Track Roller 125 mm24 mm5248
Track Roller 221 mm22 mm3438
Track Roller 320 mm21 mm1418
Track Roller 420 mm21 mm1418
Track Roller 521 mm21 mm1818
Track Roller 622 mm21 mm2418
Track Roller 720 mm21 mm2834
Track Roller 822 mm22 mm3838
Track Shoe Grouser Height58mm58mm4646
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering