Caterpillar D7ELGP

Caterpillar D7ELGP

Price
205,000 USD
Year
2016
Working hours
2,924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7ELGP
CategoryCrawler dozers
Serial NumberSSH00372
Unit NumberUS-1150593
Catalog NumberCU4835933
Manufacturing Year2016
Hours2,924 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax205,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
WINCHWINCH
DRAWBARDRAWBAR
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationAIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • NoSALE LOT CLEAN
  • No
  • 10 HOUR SERVICE COMPLETED 11/11/2021 @ 2922 HOURS
  • Good
  • Good
  • Good
  • GoodRIGHT SIDE DECAL TORN
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREAR WINDOW GUARD
  • Good
  • Good
  • Good
  • GoodLIGHT SCRAPE MARKS
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED NOVEMBER OF 2021
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR SUSPENSION SEAT
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • SCRAPE MARKS AND LIGHT SURFACE RUST ALONG BLADE ASSEMBLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberCAT 8I9240
Track Shoes Width / TypeEXTREME DUTY 36" TRACK SHOES
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front210MM210MM3737
Carrier Rollers Rear210.5MM212MM3631
Links1.51"1.52"3028
Pins & Bushings (External).50".52"4032
Track Roller 122MM21MM3630
Track Roller 220.5MM20MM2724
Track Roller 321MM20MM3024
Track Roller 4GUARDGUARD
Track Roller 521MM21MM3030
Track Roller 621.5MM22MM3336
Track Roller 721.5MM20.5MM3327
Track Roller 8GUARDGUARD
Track Shoe Grouser Height3.80"3.86"57
emissions
  • No
  • 100%
  • Good
  • Good
ripper / grapple / winch
  • YesPACCAR WINCH SERIAL # 1600552
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone