Quick Search

Caterpillar D7E LGP

Caterpillar D7E LGP

Price
US$ 190,500
Year
2013
Working hours
6,348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCaterpillar D7E LGP
CategoryCrawler dozers
Serial NumberTJA01164
Unit Number19G00990
Catalog Number4502398
Year2013
Hours6,348 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax190,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMACHINE SOLD "AS EQUIPPED".

FAN SPEED, LOW, COLD WEATHER
OIL CHANGE SYSTEM, HIGH SPEED
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
MOUNTING, CYLINDER
CONVERTER, 24 VOLT TO 12 VOLT
SEAT, CLOTH, AIR SUSPENSION
PRODUCT LINK, SATELLITE PL321
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersThe position number 4 and 8 rollers are covered by guards- did not measure- visually similar wear to others.
Link / Brand / Part NumberCat 6I-9239 and 9240
Missing rollerSee photos- the RF bottom roller assembly is missing.
Notes - UNDERCARRIAGEUC measurements utilized a combination of CTS and traditional calipers in millimeters.
Notes - UNDERCARRIAGE 1Billings main store 7-6-2020
Notes - UNDERCARRIAGE 2Recent new rear carrier rollers
Track Shoes Width / TypeCat ES single grouser 36" LGP
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front2102143622
Carrier Rollers Rear22122155
Idlers Front25266072
Links1341334452
Pins & Bushings (External)11.010.85356
Track Roller 145.536
Track Roller 246.246.23232
Track Roller 347.146.62730
Track Roller 545.845.73435
Track Roller 646.246.13233
Track Roller 745.845.53436
Track Shoe Grouser Height62604044
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering