Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D6T
2008
10087 Hours
HOLT CAT
Brand
CAT D6T
Category
Crawler dozers
Serial Number
LAY00954
Unit Number
CES001572
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D6T
Home
Construction
Dozers
Crawler dozers
CAT
CAT D6T
Year
2008
Working hours
10,087 h
Print
Add to favorites
‹
›
×
Videos of CAT D6T
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
135,000
HOLT CAT
Portland, TX
+1 7262167607
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D6T
HOLT CAT
Category
Crawler dozers
Serial Number
LAY00954
Unit Number
CES001572
Catalog Number
4894830
Year
2008
Hours
10,087 h
Country
United States
Location
PORTLAND, United States
Pricing
Price Excluding Tax
135,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
EPA LABEL
EPA LABEL
CE PLATE
CE PLATE
BLADE, SEMI U
BLADE, SEMI U
BLADE, SINGLE ANGLE TILT
BLADE, SINGLE ANGLE TILT
DIFF STEER
DIFF STEER
RIPPER, MULTI SH
RIPPER, MULTI SH
SCREENS
SCREENS
HYD CONTROL
HYD CONTROL
SWEEPS
SWEEPS
Additional information
AIR SUSPENSION SEAT
Online Owner's Manual
XL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
3
0
cleaning required
Yes
s.o.s. taken
No
battery box
Good
belly pans
Fair
cab or canopy
Good
decals
Fair
engine enclosures
Good
fenders
Good
fuel tank
Good
grab irons
Good
hard nose p&b
Good
hood
Good
main frame welds
Good
paint
Fair
FADED
pre-cleaner bowl
Good
radiator grill
Good
screens
Good
REAR SCREEN
sheet metal
Good
steps / ladder
Good
sweeps
Good
transmission guard
Good
safety items
3
1
0
rops
Yes
rops certification plate
No
HAS FOPS PLATE STICKET, MISSING ROPS PLATE STICKER
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Fair
gauges, operator station, console
13
3
0
air conditioner
Good
A/C BLOWS COLD
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Fair
gauges
Good
glass/mirrors
Good
headliner
Fair
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
switches
Good
windshield wipers
Fair
WIPERS WORK, HAS A LONG DELAY BEFORE THEY WORN ONCE THE KNOBS ARE TURNED ON
engine
4
3
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
notes - engine
ENGINE SOUNDS AND RUNS OK, ENGINE OIL ON DIP STICK HAS SOME METAL SHAVINGS
oil pressure (h/l/n)
GOOD
smoke color (b/d/l/w)
BLOWS SOME BLACK SMOKE, CLEARS UP AFTER RUNNING A WHILE
air cleaners
Fair
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Fair
HAS EXHAUST LEAK
fuel injection system
Good
operating condition - engine
Fair
turbocharger / blower
Good
cooling system
7
1
0
belts / pulleys - cooling system
Fair
BELTS SQUEEK FOR A WHILIE AFTER START UP, NOISE CLEARS UP AFTER RUNNING A WHILE
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
1
0
notes - electrical, starting and charging system
STARTS WITH NO ISSUES
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Fair
REAR LIGHTS WORK
transmission
11
0
0
notes - transmission
TRANSMISSION SHIFTS ALL GEARS PROPERLY, NO LEAKS OR ISSUES NOTICED
case
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
3
0
0
notes - steering
STEERING WORKS PROPERLY
differential steer
Good
differential steering controls
Good
steering operating condition
Good
brake
2
0
0
holding what gear?
ALL
notes - brake
BRAKES WORK PROPERLY
parking brake operation
Good
service brake operation
Good
hydraulics
6
3
0
leaks - hydraulics
No
notes - hydraulics
ALL HYDRAULIC FUNCTIONS WORK PROPERLY
control linkage - hydraulics
Good
hose lines
Good
HOSES HAVE SOME WEAR
hydraulic valves
Good
lift cylinders
Fair
HAS SOME FLUID SLUDGE RESIDUE
mounts / yokes
Fair
overall operating condition
Good
pumps
Good
tank / sight glass / cap
Good
tilt cylinder
Fair
PIN HAS SOME WEAR
blade
0
6
0
notes - blade
BLADE HAS SOME WEAR, BLADE MOUNTS ARE GOOD - HAS SOME WEAR
back of blade
Fair
cutting edge & bits
Fair
face / moldboard
Fair
pins
Fair
push arm
Fair
trunnions
Fair
ripper / grapple / winch
1
4
0
notes - ripper / grapple / winch
RIPPER HAS SOME WEAR, RAISES AND LOWERS PROPERLY
beam / frame
Fair
brackets / studs
Fair
pins & bushings
Fair
ripper lift cylinder
Good
shanks / get
Fair
undercarriage
2
4
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer Bar
GOOD, HAS SOME WEAR
Notes - UNDERCARRIAGE
NON CAT UNDERCARRIAGE THROUGHOUT, DCF BRAND, INSTALLED BACK IN 2016? PER CUSTOMER,
Pivot Shaft
Good
Segments
Good
Pins & Bushings Turned?
No
Guiding Guard - Left
Fair
Guiding Guard - Right
Fair
Track Frame - Left
Fair
Track Frame - Right
Fair
final drives
4
0
0
notes - final drives
NO ISSUES
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
MACHINE STARTS AND RUNS, ENGINE SOUNDS AND RUNS OK, ALL HYDRAULIC FUNCTIONS WORK, TRANSMISSION SHIFTS ALL GEARS, A/C BLOWS COLD, ALL BLADE FUNCTIONS WORK, RIPPER WORKS, BRAKES WORK,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D6T on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.