Quick Search

CAT D6TXLSUA

CAT D6TXLSUA

Year
2018
Working hours
4,203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D6TXLSUA
Foley Equipment Company
CategoryCrawler dozers
Serial NumberNDY00395
Unit NumberRGN0135
Catalog Number4469152
Year2018
Hours4,203 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax265,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SWEEPSSWEEPS
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

6SU XL BULLDOZER
ACCUGRADE READY
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB, SINGLE PANE
CERT EMISSIONS, EPA/EU
CYLINDERS, LIFT, STD, XL/XW
D6T 2018
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
HYDRAULICS, WINCH/RIPPER
LANE 3 ORDER
LIGHTS, 8, SWEEPS
OIL DRAIN, BASIC
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SCREEN, REAR
SEAL GROUP, HIGH DEBRIS
SEAT, AIR SUSPENSION
TOWING DEVICE, PULL-HOOK
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD, PART GUIDE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering