Quick Search

Caterpillar D6TLGPOEM

Caterpillar D6TLGPOEM

Price
US$ 263,550
Year
2013
Working hours
1,271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar D6TLGPOEM
CategoryCrawler dozers
Serial NumberPLR00612
Unit NumberUS-1296477
Catalog Number4755163
Year2013
Hours1,271 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax263,550 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
WINCHWINCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRops
  • GoodJune 2021
gauges, operator station, console
710
  • Yes
  • Yes
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good1271 hours
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
  • N/A
  • 1/2 tank
  • Normal
  • None
  • GoodReplaced with service on 5-25-21
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • GoodBatteries replaced on 8-25-21
  • Good
  • GoodBlock heater
  • Good
  • Good
transmission
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
BushingsGood condition 4-8% worn
Carrier RollersGood condition 8-10% worn
Equalizer BarGood condition
IdlersGood condition 4-16% worn
Links3788242
Pivot ShaftGood condition
Segments Left222mm 17% worn
Segments Right223mm 11% worn
Track ShoesGood condition 3-10% worn
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front197mm196mm812
Idlers Front24.5mm26mm416
Idlers Rear24.5mm24mm40
Links131.5mm131mm48
Pins & Bushings (External)73mm72.5mm02
Pins & Bushings (Internal)811m812mm
Track Shoes (Width)64mm62mm310
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Condition- Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering