Quick Search

Caterpillar D6TLGPOEM

Caterpillar D6TLGPOEM

Price
US$ 257,400
Year
2013
Working hours
2,100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar D6TLGPOEM
CategoryCrawler dozers
Serial NumberPLR00598
Unit NumberUS-1296476
Catalog Number4755129
Year2013
Hours2,100 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax257,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
WINCHWINCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9100
  • No
  • FairMissing pin and retainer
  • Fair
  • Good
  • FairPlate welded across weights with the wrong serial number for the machine
  • Good
  • Good
  • FairPin and safety latch missing/broke off
  • FairFire extinguisher mount welded to machine on left hand front
  • FairDents and dings
  • Good
  • FairStrainer missing
  • Good
  • FairRear CAT decals torn
  • Good
  • FairWorn
  • Good
  • FairHook welded on machine above grille
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOpen ROPS
  • GoodSeptember 2019
gauges, operator station, console
620
  • Yes
  • Yes
  • FairWorn/rusted
  • GoodDisplay has small cracks
  • FairWorn
  • Good
  • Good
  • Good2101 hours
  • Good
  • Good
engine
410
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • 3/8 tank
  • Normal
  • None
  • FairReplaced with service on 6-30-21
  • Good
  • Good
  • Good
  • GoodTurbocharger
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • GoodNew batteries installed 6-16-21
  • Good
  • GoodBlock heater
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
BushingsExternal bushings 6% worn, internal bushings have no wear specification- wear present
Carrier RollersGood condition 8% worn
Equalizer BarGood condition
IdlersGood condition 0-8% worn
Links8e7406, 8e7405
Pivot ShaftGood condition
Segments Left224mm 3% worn
Segments Right223mm 2% worn
Track ShoesAll track shoes have pieces of metal welded on and/or broke/bent
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front197mm197mm88
Idlers Front24mm25mm08
Idlers Rear24mm24mm00
Links131mm129.5mm820
Pins & Bushings (External)72mm72mm66
Pins & Bushings (Internal)812mm812mm
Track Shoes (Width)61mm61mm1515
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Condition -Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering