Quick Search

Caterpillar D6NLGP

Caterpillar D6NLGP

Price
$230,000
Year
2019
Working hours
4,194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER SYSTEMS
9901 Ringhaver Drive, FL
+1 813 671 3700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6NLGP
CategoryCrawler dozers
Serial NumberSGG01232
Unit NumberSGG01232
Catalog Number4879642
Year2019
Hours4,194 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax230,000 USD
Tax-
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationROLL ON-ROLL OFF
PROTECTION, CYLINDER ROD
TANK FUEL, STANDARD
RADIATOR, STANDARD
AIR CLEANER, STANDARD
TRACK, 33", ES, LGP, S1
FAN, DEMAND, STANDARD
GUARD GUIDING, CENTER, S1
GRID, SANDBLAST
STANDARD PACKAGE, LGP
GUARD, REAR, STANDARD
KIT VISIBILITY, SINGLE CAMERA
PTO FILTER, NO WINCH
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
LIGHTS
BLADE, 161" ARO LGP
MANUAL, ENGLISH
GUARD, VPAT, HEAVY DUTY, PKG
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
BULLDOZER, VPAT, LGP, HD, PKG
ANTIFREEZE WINDSHIELD WASHER
CAB STANDARD PACKAGE
LANE 2 ORDER
PRODUCT LINK, CELLULAR PLE641
UC, LGP, SYSTEMONE
BATTERY, STANDARD, PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering