Caterpillar D6NLGPEW

Caterpillar D6NLGPEW

Price
315,000 USD
Year
2019
Working hours
2843 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGPEW
CategoryCrawler dozers
Serial NumberSGG01338
Unit NumberSGG01338
Catalog NumberCU4787805
Manufacturing Year2019
Hours2843 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax315,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
DRAWBARDRAWBAR
Additional InformationROLL ON-ROLL OFF
PROTECTION, CYLINDER ROD
TANK FUEL, STANDARD
RADIATOR, STANDARD
TRACK, 33", ES, LGP, S1
GUARD GUIDING, CENTER, S1
FAN, DEMAND, STANDARD
GRID, SANDBLAST
STANDARD PACKAGE, LGP
LANE 3 ORDER
GUARD, REAR, STANDARD
KIT VISIBILITY, SINGLE CAMERA
PTO FILTER, NO WINCH
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
LIGHTS
BLADE, 161" ARO LGP
MANUAL, ENGLISH
GUARD, VPAT, HEAVY DUTY, PKG
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
BULLDOZER, VPAT, LGP, HD, PKG
CAB STANDARD PACKAGE
ANTIFREEZE WINDSHIELD WASHER
PRECLEANER, TURBINE W/SCREEN
UC, LGP, SYSTEMONE
PRODUCT LINK, CELLULAR PLE641
BATTERY, HEAVY DUTY, PACKAGE
Features
Accessories
DRAWBARDRAWBAR
Additional InformationROLL ON-ROLL OFF
PROTECTION, CYLINDER ROD
TANK FUEL, STANDARD
RADIATOR, STANDARD
TRACK, 33", ES, LGP, S1
GUARD GUIDING, CENTER, S1
FAN, DEMAND, STANDARD
GRID, SANDBLAST
STANDARD PACKAGE, LGP
LANE 3 ORDER
GUARD, REAR, STANDARD
KIT VISIBILITY, SINGLE CAMERA
PTO FILTER, NO WINCH
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
LIGHTS
BLADE, 161" ARO LGP
MANUAL, ENGLISH
GUARD, VPAT, HEAVY DUTY, PKG
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
BULLDOZER, VPAT, LGP, HD, PKG
CAB STANDARD PACKAGE
ANTIFREEZE WINDSHIELD WASHER
PRECLEANER, TURBINE W/SCREEN
UC, LGP, SYSTEMONE
PRODUCT LINK, CELLULAR PLE641
BATTERY, HEAVY DUTY, PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone