Caterpillar D6N LGP

Caterpillar D6N LGP

Price
385,785 USD
Year
2020
Working hours
859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP
CategoryCrawler dozers
Serial NumberSGG01443
Unit NumberSGG01443
Catalog NumberCU4665081
Manufacturing Year2020
Hours859 h
CountryUnited States
LocationKingsport, TN
Pricing
Price Excluding Tax385,785 USD
Tax-
Price Including Tax-
Details
Additional informationROLL ON-ROLL OFF
GUARD GUIDING, CENTER, HD
PROTECTION, CYLINDER ROD
TANK FUEL, STANDARD
RADIATOR, STANDARD
AIR CLEANER, STANDARD
FAN, DEMAND, STANDARD
BULLDOZER, VPAT LGP, STD PKG
STANDARD PACKAGE, LGP
GUARD, REAR, STANDARD
CAB COMFORT PACKAGE
PTO FILTER, NO WINCH
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
LIGHTS
BLADE, 161" ARO LGP
MANUAL, ENGLISH
RIPPER READY PACKAGE
RIPPER, TEETH CURVED, PACKAGE
HYDRAULIC OIL, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
ANTIFREEZE WINDSHIELD WASHER
UC, LGP, HEAVY DUTY
TRACK, 33" ES LGP HD
LANE 2 ORDER
GUARD, VPAT, STANDARD, PACKAGE
PRODUCT LINK, CELLULAR PLE641
BATTERY, STANDARD, PACKAGE
Benefits
Warranty premier warranty remaining
Special Offers
Customer Value Agreement
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Daniel Dougherty
Telephone:+1 865 546 1414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone