Quick Search

CAT D 6 K XL

CAT D 6 K XL

Year
2016
Working hours
2,927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
San Diego, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT D 6 K XL
Hawthorne Cat
CategoryCrawler dozers
Serial Number0WMR01132
Unit NumberH15186
Catalog Number10028976
Year2016
Hours2,927 h
CountryUnited States
LocationSan Diego, United States
Pricing
Price Excluding Tax185,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
BLADE, PATBLADE, PAT
RIPPER, MULTI SHRIPPER, MULTI SH
Additional informationTRACK, 20", ES, XL, HD

ROLLERFRAME, 8/2 HEAVY DUTY

Painted and Serviced.

ACCUGRADE READY
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering