Quick Search

Caterpillar D6HIILGP

Caterpillar D6HIILGP

Price
US$ 52,500
Year
1994
Working hours
9,488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Piedmont, MO
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar D6HIILGP
CategoryCrawler dozers
Serial Number3YG05987
Catalog Number4867380
Year1994
Hours9,488 h
CountryUnited States
LocationPiedmont, United States
Pricing
Price Excluding Tax52,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, SBLADE, S
DIFF STEERDIFF STEER
SWEEPSSWEEPS
SCREENSSCREENS
Additional information**CONSIGNMENT MACHINE LOCATED IN PIEDMONT, MISSOURI**

LGP
*CONSIGNMENT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
6101
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
410
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
520
  • No
  • No
  • No
  • YesMinor damp areas
  • No
  • Normal
  • Normal for the generation machine
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
220
  • No
  • Fair
  • Good
  • Fair
  • Good
electrical, starting and charging system
310
  • Good
  • Good
  • Good
  • Fair
transmission
300
  • Yes
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
260
  • YesMinor damp areas
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
blade
410
  • Good
  • Good
  • Good
  • Fair
  • Good
final drives
400
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEMachine has XL track assemblies Track assemblies and sprockets are estimated at 95% remaining. Roller and idlers range from 30% - 60% worn
Guiding Guard - LeftGood
Track Frame - LeftGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering