Quick Search

Caterpillar D5 (LGP VPAT)

Caterpillar D5 (LGP VPAT)

CAT Certified
Price
US$ 330,000
Year
2021
Working hours
1,271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Piedmont, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar D5 (LGP VPAT)
CategoryCrawler dozers
Serial NumberZ6A01135
Unit NumberCME001593
Catalog Number10018239
Year2021
Hours1,271 h
CountryUnited States
LocationPiedmont, United States
Pricing
Price Excluding Tax330,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
Additional informationWARRANTY: CURRENT POWERTRIAN & HYDRAULICS PLUS TECH (EPP) EXPIRES 01Dec2024 or 5000hrs; WHICHEVER COMES FIRST.
Qualifies for CAT Certified Used (CCU)
PRICING INCLUDES TOPCON GPS SYSTEM.

ANTIFREEZE WINDSHIELD WASHER
ACCUGRADE READY
LGP
LIGHT, WARNING
REAR CAMERA
LUBRICANT, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
ARO W/ASSIST
GUARD, BOTTOM, VPAT
HYDRAULIC OIL, STANDARD
CAB, PREMIUM
PROD LINK, PLE643/PLE743 RADIO
GRAB HANDLES, LGP, VPAT
FINAL DRIVE, LGP, 85"
BULLDOZER PACKAGE, LGP, VPAT
STANDARD DUTY PACKAGE
DOZER CTL, ARO/GRADE, LGP VPAT
LIGHTS, 6, LED, VPAT
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
BLADE, LGP, VPAT
RIPPER CONTROL PACKAGE
JOYSTICK, ARO/GRADE, VPAT
FLOOR, CAB, PREMIUM
BATTERY, STANDARD PACKAGE
RADIATOR, STANDARD HRC
CONFIGURATION 17B, VPAT, HRC
ENGINE COOLANT, -35F
PREMIUM CORP RADIO (12V)
UNDERCARRIAGE, LGP, S1/ABR
FUEL TANK, BASIC
SEAT, STANDARD
FAN, STANDARD
AIR CLEANER, STANDARD
PROTECTION, CYLINDER ROD
ENGINE
GUARD GUIDING,LGP,S1/ABR,PART
TRACK, 33", MS, LGP, S1/ABR
Special Offers CURRENT POWERTRIAN & HYDRAULICS PLUS TECH (EPP) EXPIRES 01Dec2024 or 5000hrs; WHICHEVER COMES FIRST.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection CURRENT POWERTRIAN & HYDRAULICS PLUS TECH (EPP) EXPIRES 01Dec2024 or 5000hrs; WHICHEVER COMES FIRST.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1210
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Links1313
Pins & Bushings (External)1212
Track Roller 188
Track Roller 288
Track Roller 388
Track Roller 488
Track Roller 588
Track Roller 688
Track Roller 788
Track Roller 888
Track Shoe Grouser Height3531
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering